News Overview

Easy and cost-effective automation

22.11.2016

Inline ECO portfolio overview

[4903] The Inline ECO terminals are the new addition to the Inline I/O system range from Phoenix Contact.

All 15 items from this portfolio expansion are particularly easy to handle. Each terminal has only one functionality, which does away with the need for configuration during commissioning. This reduces the costs of commissioning.

With the new ECO Safe terminal in this product range, aligned digital output terminals with approval for the safety segment circuit can be safely switched off. To implement this safe solution, neither a safe controller nor special software is required. Up to two dual-channel sensor circuits can be connected to one safety terminal. All status and error messages are forwarded to the standard controller.

Inline ECO terminals can be combined with all Inline bus couplers and standard terminals.