News Overview

Light guides for electronics housings

11.01.2016

Light guides for electronics housings

[4808] The new HS LC light guides for electronics housings from Phoenix Contact accommodate device status indicators regardless of the orientation of the PCBs.

With the light guides, PCBs can also be equipped with LEDs using an automated SMD soldering process, while space-saving device status indicators can be implemented. Thanks to the horizontal and vertical versions, users no longer need an additional PCB for LEDs. This accommodates status indicators regardless of the orientation of the PCB.

The light guides are compatible with the EH, ME, ME-MAX, ME-PLC, ME-IO, and BC housing families and can be easily mounted on the PCB by means of push-in pins. To provide a high level of flexibility, round and square versions for 1 to 40 indicators are available.