News Overview

Data logger for remote control and remote maintenance solutions

11.09.2015

PSK RTU 50

[4778] Due to its energy-saving technology for stand-alone remote control and remote maintenance solutions, the new PSK RTU 50 stand-alone data logger from Phoenix Contact suited for decentralized automation.

The module simplifies data logging with a wide array of interfaces, supported protocols, and without additional power connection. It combines SMS/GSM/GPRS modems and  interfaces in one compact device and offers a space-saving option for use in small control cabinets.

The device can function as data logger, gateway, and alarm manager and supports the IEC 60870-5-101, IEC 60870-5-104 and Modbus protocols. The data logger is easy and quick to parameterize via an intuitive software. The particularly energy-saving technology  ensures low-maintenance long-term use with commercially available batteries.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240