News Overview

Planning and marking software

20.04.2018

PROJECT complete planning and marking software

[5017] The Phoenix Contact Project complete planning and marking software features universal facilitation, from planning all the way to delivery of the finished terminal strip.

Thanks to a new user interface with intuitive operation, Phoenix Contact Project complete software offers customized facilitation from planning and automatic checking, to delivery of the finished terminal strip. Intelligent functions automate many planning steps and ensure time savings.

The planning software features optimized interfaces to all popular CAE programs. With just a mouse click, data from the circuit diagram is applied and the corresponding terminal strip is designed automatically. The ordering process is carried out online easily and directly. The software transfers required data to a personal area on the Phoenix Contact homepage. A customized price calculation and information on the availability of the products are displayed immediately. As a result, orders can be placed directly.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240