News Overview

Modular wireless solution for outdoor use

17.06.2019

Radioline outdoor box

Modular wireless solution for outdoor use

[5139] The new Radioline outdoor box from Phoenix Contact can be installed directly outdoors for quick and easy wireless transfer of I/O signals and serial data.

You can select the wireless modules (the alternatives are 868, 900 or 2400 MHz) and the type and number of I/O extension modules when placing your order. The robust, splash-proof, and UV-resistant housing with degree of protection IP66 is perfect for direct installation outdoors and can be used for temperatures in the -25°C to +55°C range. The completely pre-wired control box with integrated power supply unit, surge protection, selected wireless module, and I/O extension modules enables intuitive commissioning and makes configuration easier.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240