News Overview

Color-coded marshalling system with push-in connection

13.04.2015

Marshalling systems

[4728] Phoenix Contact now provides compact marshalling terminals and patchboards with an innovative color-coding system:

The color of the connection points can be freely selected, ensuring quick and reliable orientation when wiring signals.

The new PTRV marshalling terminals and marshalling connectors PTMC achieve up to 20 percent higher packing density, thanks to the modular concept and the compact design. The individual elements snap on quickly and safely due to the patchboard concept. They can also be coded using eleven different colors. The precise number of positions and the blocked form design, ideal for various applications, create a stable patchboard construction that is resistant to torsion. 2.3 mm test connections are easy to access, in the center or near the connection points, enabling practical, convenient testing with standard testing accessories.

The marshalling terminals and marshalling patchboards are configured in the product area on the phoenixcontact.net/products website. Color-coded orders are easy to place with just the click of a button. For use in Ex i safety circuits up to 60 V, Phoenix Contact offers blue versions.