News Overview

Barrier terminal blocks for direct mounting

29.10.2018

Barrier terminal blocks for direct mounting with screw and Push-in connection

[5081] Phoenix Contact now also offers BT direct mounting terminal blocks in addition to the BT barrier terminal blocks with their various connecting technologies and hybrid variants.

The direct mounting terminals can be aligned as terminal blocks and directly secured without DIN rails. Direct mounting without pitch loss is done by means of fastening options at any chosen point on a terminal block.

Using two-pos. plug-in bridges from the time-saving CLIPLINE complete terminal block system, any number of terminal blocks can be combined into a potential distribution block. All terminal housings have a touch-proof design. This means that no additional terminal strip cover is required.

The barrier terminal blocks are suitable for connecting conductors up to 35 mm². You have the choice of connection technology thanks to the convenient ring cable lug connection and the easy Push-in connection.