News Overview

Compact and individually adjustable protection for all applications

22.11.2016

CBMC device circuit breakers with LED signaling in stoplight colors

[4905] The new CBMC electronic device circuit breaker from Phoenix Contact combines a compact design and options for individual adjustments.

The multi-channel device circuit breaker reliably protects four channels safely from overload and short-circuit currents. Thanks to the compact design, the devices can also be used in existing systems, without re-planning the control cabinet. The individual circuits can be adjusted without tools via the pushable LED button. Due to the integrated electronic interlock, the values set are reliably protected against unintentional adjustments.

The device circuit breakers are available in two versions, 1-4 A and 1-10 A. The 1-4 A version provides protection for cables and sensors as well as NEC Class 2 circuits by means of an adjusted additional internal output fuse. The switches can be ordered pre-configured. This means they are precisely adjusted to your system and can be installed and connected directly.