News Overview

New power supplies for machine building

06.04.2015

TRIO POWER power supplies with push-in connection

[4713] The new generation of the Trio Power range of power supplies from Phoenix Contact is specially designed for use in machine building. All functions and the space-saving design are tailored to the high requirements in this field.

The power supply units, which feature a robust electrical and mechanical design, ensure the reliable supply of all loads even under harsh ambient conditions. For high system availability of all machines and systems, the seven new power supply units offer a dynamic Power Boost, which starts even difficult loads with 150 percent of the nominal current for five seconds. The robust design with its high shock and vibration resistance and high electric strength, the high MTBF (Mean Time Between Failure) values of over 1 million hours, and the active function monitoring with DC OK LED and floating signal contact ensure the safe supply of all connected 24 V DC loads.

The portfolio includes four single-phase and three three-phase power supply units with output currents from 3 to 20 A. Tool-free wiring with push-in connection saves time during installation. The slim design creates space in the control cabinet. These impressive features characterize the three-phase 20 A device with an overall width of just 68 mm. The wide temperature range from -25°C to +70°C as well as reliable device startup at -40°C guarantee a high degree of flexibility in applications. The wide input voltage range for all common AC and DC networks as well as the comprehensive approval package enable use worldwide. Compensation of voltage drops is not a problem with the adjustable output voltage of 24 to 28 V DC.