News Overview

Compact UPS with integrated power storage

11.09.2015

Uno UPS uninterruptible power supply

[4781] In keeping with the Uno Power power supply range, the UnoUPS uninterruptible power supply is now available with a 60 W output power and integrated power storage in a compact housing.

The UPS operates flexibly at input voltages of 23 to 30 V DC. The integrated lead AGM power storage ensures long buffer times of 45 minutes at 0.5 A, for example. When combined with a Uno Power power supply from the 100 W performance class, the overall dimensions are just 160 x 90 x 90 mm. This means that this space-saving APS is also suitable for small control and distributor boxes.

The high MTBF (mean time between failure) value of over 1.9 million hours and the large temperature range of -15 to +50°C are superb features for a device of this performance class. The device also has LED status indicators for signaling and function monitoring, as well as active 24 V DC switch outputs for forwarding to a higher-level control system.