News Overview

Force-guided coupling relay module

13.11.2017

DIN EN 50205-compliant force-guided coupling relay module

[4992] Phoenix Contact's Rifline industrial relay system product range now includes a new force-guided coupling relay module with 24 V DC coil voltage.

The DIN EN 50205-compliant coupling relay with force-guided contacts meets DIN EN 50205 requirements for Type A if the circuit is designed as 1 N/O / 1 N/C contact. In addition, a cULus-listed approval for UL 508 industrial control equipment has been acquired. The integrated status LED enables the user to record the switching states at any time. The force-guided coupling relay is equipped with a changeover contact.