News Overview

Feed-in terminal for N busbars with Push-in connection

27.03.2018

Feed-in terminal for busbar system with Push-in connection

[5018] With the new PTI 16-NLS-FI feed-in terminals from Phoenix Contact, neutral busbars can be contacted easily and without tools.

The 3 x 10 mm busbar is mechanically secured by a locking tab. At the side, the busbar has a cover protecting it from being touched.

Cross sections of up to 16 mm² can be connected to this feed-in terminal. The large-surface marking option ensures clarity in the wiring. Thanks to the integrated end bracket and support bracket function, additional space is saved in the installation distributor. A 2.3 mm standard test point for easy testing is also included. The new feed-in terminals are compatible with the Phoenix Contact installation system.