News Overview

New PCB connectors for flexible LED PCBs

14.03.2016

PCB connectors for the PTF series

[4817] The new PCB connectors from Phoenix Contact enable the quick, easy, and secure connection of flexible LED PCBs.

The PCB elements can be used as an extension, as a corner connection or as a T-distributor. The white PCB connectors are designed for 2- and 4-pos. applications with 8- or 10-mm-wide LED strips. UL-approved materials guarantee that you can also use the connectors on the American market. The entire PTF product range is designed for total currents up to 10 A and voltages up to 24 V (UL: 60 V).