News Overview

Compact potential collective terminals with screw and Push-in connection

27.06.2018

Feed-in via screw connection, point with Push-in connection

[5050] Phoenix Contact's compact PT and PTU potential collective terminals offer a wide range of application options. The feed-in is connected via the maintenance-free screw connection.

The points are wired without tools using Push-in connection. The space-saving design of the terminal blocks enables potential distribution and collection using a minimum of space.

The PT and PTU terminal blocks can be bridged using standard plug-in bridges from the Clipline complete line of terminal blocks. Testing is done via the 2.3 mm standard test point. A large area is available for each terminal point for marking options.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240