News Overview

Industrial relay system with variants for Ex areas

03.09.2018

4-PDT industrial relay for zone 2

[5065] Signals in potentially explosive areas of zone 2 can now be safely isolated and switched with the new modules of the RIFLINE complete industrial relay system.

The relay modules meet standard approval specifications in accordance with UL Class 1, Division 2, as well as ATEX and IECEx and are thus particularly suitable for international applications in potentially explosive areas. The modules have a RTIII-sealed relay housing and are available with screw and push-in connection technology. As premounted complete modules, they can be supplied with input voltages of 24 V DC, 120 and 230 V AC. Their modular design allows relay modules to be combined—even those with advanced functions.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240