Technology

Heat supply facilities

  • Administration areas: heating via panel radiators with thermostat valves
  • Production and warehouse areas: fan heaters with decentralized control for manual temperature setting

Sanitation facilities

  • Fixtures and fittings of the sanitation facilities are to be in accordance with the German standard.
  • Administration areas: washbasins to be under-counter washbasins
  • Production areas: individual washbasins or washbasin rows
  • Individual toilets separated via sanitation partition walls

Fire extinguishing systems and sprinkler systems

  • Based on the fire protection concept
  • In accordance with legal/local requirements
  • Sprinkler heads in all usage areas to be visible.

Air-conditioning systems

Ventilation is via central units with heat registers, heat recovery, and permanently set air exchange rates for the different usage areas.

Cooling systems

  • Cooling is via air circulation cooling devices as a split system with one central external unit
  • With decentralized control in administration, production, and warehouse areas

Lighting

  • Administration areas: lighting with LED lights, depending on design of the ceiling construction either as recessed lights or suspended lights
  • Production and warehouse areas: lighting via strip light systems or surface-mounted lights with LED technology
  • Lighting control with basic functions only – switch on, switch off

Transmission networks

  • Data integration of individual data distributors:
    • Star-shaped with fiber optics in multi mode and single mode from a central server room
    • Bandwidth of up to 10 Gb
  • Entire data and telephone network cabling as a shielded system
    • Cat. 7 cables
    • Type cat. 6a data sockets
  • Bandwidth of up to 1 Gb at the workstations

Building automation

In principle, a building automation system is not envisaged for this type of building.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
32825 Blomberg, Germany
+49 5235 3-00