News Overview

Narrow switches for large distances

17.05.2016

Smart Managed Switches with multimode and single-mode fiberglass ports

[4852] The particularly narrow Smart Managed Narrow Switches are now available with fiberglass ports for covering medium and large distances.

Thanks to two integrated FO ports (multimode or single mode), the switches for use in Profinet or EtherNet/IP™ applications cover distances of up to 15 kilometers. They therefore also enable the connection of widely distributed network parts. Thanks to the integrated Profinet device, the switches are ideal for use in control environments in Profinet applications. This enables the user to configure and diagnose the switch via the controller. Furthermore, easy device replacement is also possible thanks to automatic detection of the neighborhood relationships and transfer of the configuration settings. When switching to EtherNet/IP™ mode, the switch automatically activates the relevant multicast functions for EtherNet/IP™. This minimizes multicast traffic in the network.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240

This website uses cookies. Read our privacy policy for more information.

Close