News Overview

Modular power distribution board

08.07.2020

CrossPowerSystem

[5253] To simplify the wiring effort in machine building and control cabinet manufacturing, there is now a solution for 400 volt distribution: The CrossPowerSystem from Phoenix Contact is an open platform for modular and functional control cabinets.

Three-phase devices are attached to the power distribution board via Plug and Play. The 20 A power supply with integrated electronic circuit breakers (8-channel) supplies a safe 24 volt supply. Adapter rails with integrated DIN rail accommodate distributor terminal blocks up to 35 mm². The PTFIX distribution blocks provide convenient distribution of 24 V (N, PE).


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240

More Information