News Overview

Compact connector housings for single modular contact inserts

03.09.2018

Flexible application for the transmission of power, signals or data

[5062] The new Heavycon EVO M1 plastic housings from Phoenix Contact accommodate a modular contact insert. They are smaller and more cost-effective than a B6 interface.

Like all EVO housings, the M1 single-module housings also feature a swivel cable gland with bayonet locking. This reduces warehousing by 70 percent and increases flexibility.

In combination with two EVO cable glands, four housing variants can be created from just one sleeve. The cable outlet direction only needs to be defined when the cable gland is snapped on. Simply choose between a side or straight outlet. The panel mounting base and sleeve housing are interlocked via a single locking latch.

The M1 housings are suitable for all standard single modules. Data, signals or power can thus be transmitted conveniently via a single compact interface. The plastic housings meet IP66 degree of protection and are shock-proof up to IK09.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240