News Overview

Industrial UV LED color printer

20.04.2018

BLUEMARK ID COLOR, industrial UV LED color printer

[5022] The new Phoenix Contact Bluemark ID printer generation is the all-in-one solution for professional marking.

As a CMYK printer, this environmentally friendly printer is not limited to monochrome marking. It also utilizes all the advantages offered by color printing. The innovative UV LED printing process creates high quality markers that can be used right away. You can use the scalable printing resolution to adapt the fluid consumption and printing speed based on the application. The integrated marking software supports and monitors the printing process. The direct entry of print data using the 7“ multicolor touch display and the easy menu navigation ensure intuitive operation.

In addition to plastic and aluminum, the printer also marks marking materials made of stainless steel. The material portfolio with over 1350 marking materials offers the user a high level of flexibility. The optionally selectable front feed enables flexible material assembly. As such, the color printer can also use ANSI A format paper. The automatic offloading function enables the processing of more than 14,000 markers per hour (color printing) and 21,000 markers (monochrome printing) per hour. The printer can be integrated into existing system structures using integrated interfaces.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240