News Overview

Fast connection of the S7-1500

31.07.2017

System cabling for the SIMATIC S7-1500: fast, safe, error-free!

[4975] Front adapters for error-free connection of Simatic S7-1500 modules are now available in the Interface system cabling range from Phoenix Contact.

Wiring is reduced to a few easy steps, as the front adapters are simply swiveled into the digital or analog I/O cards and connected to the VARIOFACE termination boards via pre-assembled system cables.

They are available as passive components with various connection technologies including knife disconnection. The active components with relays and optocouplers switch loads of up to 250 V AC/10 A or handle inrush currents of up to 130 A, which is particularly suitable for lamps and capacitive loads.

Thanks to the VARIOFACE solutions, the I/O signals of S7-1500 modules can be easily amplified or conditioned without much effort, while also saving space. The connection between the controller and termination board is fast, safe, and guaranteed to be error-free, thanks to the tested components.


PHOENIX CONTACT
GmbH & Co. KG

Corporate Communications
Flachsmarktstr. 8
D-32825 Blomberg
+49 5235 3-41240