High-power PCB connections

The new dimension in power transmission

What is your solution for transmitting high levels of power to a PCB? Do you still use the traditional busbar? Phoenix Contact is setting new standards for maximum convenience and reliability.

Phoenix Contact offers a wide variety of connection solutions for large conductor cross sections of up to 95 mm². Use our standardized PCB terminal blocks, PCB connectors, and high-current feed-through terminal blocks to safely transmit power levels of up to 232 A. When designing devices, choose the new T-LOX toggle lever technology to offer your customers unparalleled convenience in device connection.

Your advantages

  • Maximum convenience, thanks to fast connection technologies such as toggle lever connection and Push-in spring connection
  • Increased safety thanks to fewer contact points and touch-proof conductor connections
  • More flexibility in device design, thanks to consistent connection solutions for panel feed-throughs or direct PCB connections for conductor cross sections of up to 95 mm²
  • Optimized value creation, thanks to reduced component and installation costs
  • Fast device approval, thanks to connection components complying with the VDE/cUL standard

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close