Surge protection for photovoltaic systems from Phoenix Contact

Surge protection for photovoltaic systems

High quality and tested safety for your photovoltaic system with a generator voltage up to 1500 V DC.

You can now obtain lightning current and surge protection for photovoltaic systems with new protective devices that are designed for a generator voltage up to 1500 V DC. Pre-assembled photovoltaic sets with integrated surge protection for one to five strings considerably simplify installation into your system.

Your advantages

  • Optimum capabilities of up to 1500 V DC
  • Independently tested safety through KEMA approval
  • High operational reliability, thanks to a short-circuit current rating up to 2000 A
  • Can be used up to 6000 m according to EN 50539-11

Type 1/2 lightning current/surge protective devices up to 1500 V DC

Lightning current/surge protective device for photovoltaic systems up to 1500 V DC from Phoenix Contact  

Lightning current/surge protective device for photovoltaic systems

The lightning current/surge protective device combination for 2-pos., isolated DC voltage systems with 600/1000/1500 V DC have a a short-circuit current rating up to 2000 A.

The products feature KEMA approval and are available with or without floating remote indication contact.

Type 2 surge protective devices up to 1500 V DC

Surge protective devices for photovoltaic systems up to 1500 V DC from Phoenix Contact  

Surge protective devices for photovoltaic systems

The surge protective devices for 2-pos., isolated DC voltage systems with 1500 V DC have a short-circuit current rating up to 2000 A.

The products feature KEMA approval and are available with or without floating remote indication contact.

Pluggable type 1/2 lightning current/surge protective device

Pluggable type 1/2 lightning current/surge protective device from Phoenix Contact  

Pluggable type 1/2 lightning current/surge protective device for photovoltaic systems

The lightning current/surge protective device combination for 2-pos., isolated DC voltage systems of 600 and 1000 V DC have a short-circuit current rating up to 1000 A. 

The products have KEMA approval and are a component recognized by UL (Underwriters Laboratories).

Pluggable type 2 surge protective device

Pluggable type 2 surge protective device from Phoenix Contact  

Pluggable type 2 surge protective device for photovoltaic systems

The surge protective devices for 2-pos., isolated DC voltage systems of 600 and 1000 V DC have a short-circuit current rating up to 1000 A. 

The products have KEMA approval and are a component recognized by UL.

Photovoltaic sets

Pre-assembled lightning current and surge protection sets for photovoltaic systems  

Photovoltaic sets with integrated surge protection

The pre-assembled photovoltaic sets simplify installation of the lightning current and surge protection in the photovoltaic system. All sets are supplied in IP65 housing, which is protected against dust and jet water.

We offer suitable surge protection sets up to 5 strings for current photovoltaic applications. Even combined solutions for the AC and DC area are available from our range.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close