The automation technology of the future is fast, robust, and easy. With Axiocontrol and Axioline, Phoenix Contact offers an intelligent system of powerful and optimally coordinated controllers and I/O systems. Discover new possibilities in automation.
The Axiocontrol and Axioline automation system includes compact and high-performance controllers, plus for optimum connection: I/O systems for the control cabinet and the field. All components are designed
for maximum performance, easy handling, and use in harsh industrial
environments.
Axiocontrol controllers are at the heart of a powerful automation system. Whether as a compact or high-performance controller: Axiocontrol is always characterized by easy handling and a particularly robust design.
The extremely sturdy housing, excellent EMC properties, and integrated UPS provide the basis for this.
Together with the Axioline I/O system from Phoenix Contact, Axiocontrol offers maximum speed thanks to direct bus connection.
Axioline F is the I/O system from Phoenix Contact with a modular design for the control cabinet. The Axioline F series enables the shortest response times and is also characterized by its particularly robust design and easy handling.
Open to all Ethernet-based communication protocols, Axioline F offers maximum flexibility. Use the wide range of functions and the modules of varying width in the Axioline F portfolio for your individual solution.
Axioline E is the I/O system from Phoenix Contact with a block design for field installation. Axioline E is quick to install, has a particularly robust mechanical design, and is extremely easy to handle.
Thanks to its network openness, Axioline E is very versatile. Choose between two housing versions according to the application: metal or plastic housing.
This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.
Close
"$pageName" on