M12 Push-pull connectors with internal locking

M12 Push-pull connectors with internal locking

The new standard for automation technology

Easy connection, quick latching: M12 connectors with Push-pull internal locking allow secure, tool-free connecting. Realize compact housing designs, even for applications in confined spaces and with high cabling density – for example, in factory automation applications.

Your advantages

  • Plug and Produce: Fast, secure connection even in confined spaces
  • Greater flexibility: One M12 device connection for screw and push-pull connectors
  • Simple design-in: Countersunk M12 ports for compact device concepts
  • Flying leads: Connectors with internal and external locking
  • Highly future-proof: Standardized product range for worldwide availability

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


Shielded M12 crimp connectors

Assembly via proven crimp connection


Tolerance-compensating M12 housing screw connection

Unique, floating snap-on mounting