Robust circular plug-in connectors for signals and power

Robust circular plug-in connectors for signals and power

From small to large, straight or angled, molded or for on-site assembly: the circular plug-in connector range from Phoenix Contact meets every requirement.

Your advantages

  • Reliable use – thanks to robust designs and high-quality materials
  • Just a half turn for quick and secure connection – with the SPEEDCON rapid interlock system
  • Interference-free signal transmission – thanks to EMI-protected plug-in connectors
  • High-position and high-performance – with 19 positions for signal transmission and power up to 70 A

M23 circular plug-in connectors for assembly

M23 ADVANCE series  

M23 ADVANCE series

Robust M23 plug-in connector for signal transmission

  • 6 to 19-pos.
  • EMI protected
  • Crimp connection
  • Mechanical coding possible
  • With SPEEDCON rapid interlock system as an option

Molded circular plug-in connectors

Molded circular plug-in connectors  

Molded circular plug-in connectors

M17

  • Up to 17 positions for signal transmission
  • Up to 9 positions for power transmission up to 20 A
  • Straight design

M23

  • Up to 17 positions for signal transmission
  • 6 or 8 positions for power transmission up to 30 A
  • Straight or angled design
  • The angled design is the first that can be turned more than 240°

M40

  • 6 or 8 positions for power transmission up to 70 A
  • Straight design

Optimum cable routing

Rotatable M23 circular plug-in connector  

Rotatable M23 circular plug-in connector

First rotatable design: the angled M23 circular plug-in connector is the first that can be turned more than 240 °. This enables optimum cable routing for the system.

Fast mounting

With SPEEDCON rapid interlock system as an option  

With SPEEDCON rapid interlock system as an option

Just half a turn is all it takes to assemble the circular plug-in connectors using the SPEEDCON rapid interlock system from Phoenix Contact. This reduces assembly time by up to 90%.

Do you want to find out more?

Click on the button below to find out more about robust circular plug-in connectors for signals and power.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close