Spring Summer Specials 2018

Spring Summer Specials 2018

Great prices on Power Systems and Tool Sets. Prices valid until 31 December 2018

CRIMPFOX DUO 10 SET

CRIMPFOX DUO 10 SET  

CRIMPFOX DUO 10 SET

Cutting, stripping, and crimping set, packaged in a tool case. Universal tool set comprising of:

  • Wirefox 10
  • Crimpfox Duo 10
  • AI Sorti Box RD
  • AI Twin Sorti Box BU
  • Standard Tool Kit Empty

Ideal for TWIN ferrule.

Rugged and heavy-duty tool bags.

Order NumberPrice ex GST

1044971 

$550
Order NumberPrice ex GST

 

$550

CRIMPFOX-M SET

CRIMPFOX-M SET  

CRIMPFOX-M SET

Crimping pliers set, consisting of:

  • CRIMPFOX-M (pliers)
  • Dies for insulated cable lugs 0.5 ... 2.5 mm² (1212074)
  • Non-insulated conduit lugs 0.5 ... 6 mm² (1212079)
  • Ferrules 0.25 ... 10 mm² (1212080) and 16/25 mm² (1212081)

The variety of inserts makes it a space-saving universal tool for all applications.

One of the key features of the CRIMPFOX-M crimping pliers is the way the crimp inserts can be quickly replaced without the need for tools.

Order NumberPrice ex GST
1212093$450
Order NumberPrice ex GST
$450