Ready-to-connect distribution blocks with Push-in connection

Simply unpack, connect, and you're done

You can save space and time with your potential distribution by using Push-in distribution blocks.

PTFIX distribution blocks with Push-in connection come ready to connect with different numbers of positions and mounting options. They can be used straight away and extended as required. PTFIX thus helps to ensure a flexible and cost-effective load and control current distribution.

Your advantages

  • Ready-to-use blocks for rapid mounting without manual bridging, and time savings of up to 80%
  • Flexible setup in your application, thanks to various mounting options with up to 50% space savings
  • Time-saving pre-treated and solid conductor connection, thanks to tool-free direct Push-in connection technology

Ready-to-use Push-in distribution blocks – simply unpack, connect, and you're done

Ready-to-use Push-in distribution blocks
Intuitive and secure installationEasy, tool-free direct plug-inIndividually extendable
Distribution and power blocks with 6, 12, and 18 terminal points are available in eleven colors for intuitive and safe installation.The reduction in insertion forces of up to 50% permits easy and direct insertion of solid and stranded conductors with ferrules with a cross section 0.25 mm² or greater.The distribution blocks can be arranged and expanded, checked, and marked individually with two-position plug-in bridges from the CLIPLINE complete system.

Mounting types: clamp installation, direct mounting, DIN rail mounting horizontally and vertically

Decide for yourself – different mounting adapters and flanges can be snapped onto the basic blocks according to your respective application.

Do you want to find out more?

Click on the button below to go to the product range for Push-in distribution blocks.