Unique variety in M12

Unique variety

Whether for signals, data or power – we offer the largest range in M12.

M12 plug-in connectors have established themselves as the standard for industry. Our M12 product range for signals, data, and power extends the field of application and its variety is unrivaled on the market. Benefit from the advantages offered and choose Phoenix Contact, the market leader in connection technology.

Your advantages

  • All in a compact design – from safe and fast data transmission and high-position signal transmission to innovative M12 power cabling
  • Consistent cabling for all interfaces from field level to the device
  • Reliable use – thanks to robust designs and high-quality materials with IP65/IP67 protection
  • Complete product range – even for more stringent requirements such as those in the food industry or in outdoor applications
  • Save time, thanks to installation with SPEEDCON rapid interlock system or assembly using fast connection

S and T-coded power plug-in connectors for AC and DC

M12 plug-in connectors with S and T-coding  

M12 power plug-in connectors

Now, for the first time, compact M12 power plug-in connectors enable 12 A and 630 V (60 V) to be connected to your devices with M12 plugs. The M12 design therefore opens up new areas of application for supplying power to your electrical devices.

S and T-coding prevents mismatching.

Y-coded hybrid plug-in connectors for data and power

M12 plug-in connectors with Y-coding  

M12 hybrid plug-in connectors

Save time and space: with the M12 hybrid device plug-in connectors, for the first time, you can transmit data up to 100 Mbps and power up to 6 A to a device in a space-saving way.

X-coded Ethernet plug-in connectors for up to 10 Gbps

M12 plug-in connectors with X-coding  

M12 Gigabit Ethernet plug-in connectors

Modern automation processes call for high volumes of data at ever-increasing transmission speeds. With M12 plug-in connectors from Phoenix Contact, you can now also benefit from data rates of up to 10 Gbps in your system. Smooth communication is therefore possible across the entire company network – from the office right up to the machine.

D-coded network plug-in connectors

M12 plug-in connectors with D-coding  

M12 network plug-in connectors

Modern automation processes call for high volumes of data at ever-increasing transmission speeds. With M12 plug-in connectors from Phoenix Contact, you can now also benefit from data rates of up to 10 Gbps in your system. Smooth communication is therefore possible across the entire company network – from the office right up to the machine.

A and B-coded fieldbus plug-in connectors

M12 plug-in connectors with B-coding  

M12 fieldbus plug-in connectors

The amount of cabling involved in applications is growing, resulting in complex and labor-intensive maintenance and servicing. Make the switch to fieldbus networks and benefit from clear connection for all automation levels: from field level right up to control level, whatever the type of device used.

A-coded signal plug-in connectors with high packing density

M12 plug-in connectors with A-coding  

M12 signal plug-in connectors

In industrial applications, the trend is moving towards increasingly compact designs while still maintaining high packing density. With our M12 signal plug-in connectors, up to 17 positions can be combined in one compact interface. This opens up new possible applications.

Data plug-in connectors with mini-B USB interface

M12 plug-in connectors with mini-B USB interface  

M12 USB plug-in connectors

USB interfaces have become essential in many sectors of industry. USB plug-in connectors from Phoenix Contact enable you to use these interfaces directly on the machine or in the control cabinet. All components are shielded against high levels of electromagnetic interference.

Data plug-in connectors with fiber optic interface

M12 plug-in connectors with fiber optic interface  

M12 fiber optic plug-in connectors

In addition to high data transmission properties, fiber optic technology can be used easily in potentially explosive areas and is not susceptible to electromagnetic interference. These features, combined with the robust M12 design suitable for industrial applications, open up new possible applications.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close