Water extraction

Water extraction

Securing supply

Monitor and control your drinking water treatment process with solutions developed by Phoenix Contact.

Back to Drinking water supply

Category

Drinking water is extracted from various sources, such as ground and surface water. Depending on the quality of the ground or surface water, different treatment processes are involved in the supply of drinking water.

Phoenix Contact offers solutions for various applications. These include reliable monitoring and control of distributed well fields, intake towers, and reservoirs thanks to standardized remote control communication.

Your advantages

  • Protocol conversion from IEC 60870-5-104, IEC 60870-5-101, Modbus/RTU, Modbus/TCP to IEC 60870-5-104 or IEC 60870-5-101
  • Easy integration of distributed stations into the system network, thanks to preprogrammed function blocks
  • Intelligent tank management, thanks to managed control of the frequency inverters

Intelligent quantity management with Waterworx

Drinking water well with control cabinet  

Controlling well pumps with Waterworx

In order to achieve optimum utilization of the well pumps in groundwater abstraction, intelligent tank management is essential.

Using blocks from the Waterworx library, you can ensure the targeted control of the frequency inverters and therefore also control output.

High system availability

Water intake tower  

Solutions for high system availability

In order to control the treatment processes for turning surface water into drinking water, reliable data processing of measured values, such as turbidity, pH value, conductivity, and temperature is required.

Future-proof FO cabling, comprehensive surge protection concepts, and redundant Ethernet networks enable high system availability.

Protocol conversion for remote control technology

Screenshot of Resygate web tool  

Easy conversion into common remote control protocols

Remote control technology from Phoenix Contact enables you to reliably monitor distributed stations, such as bank filtration.

The Resygate protocol converter converts many common communication protocols into standardized remote control protocols, substantially saving on costs for interfaces in the control system.

Cost-effective protocol conversion

Transmit bundled process data from different remote control stations to the control room via standardized remote control communication, such as IEC 60870-5-104.

The Resygate protocol converter bundles the data and transmits it securely to the control room. All remote stations can therefore be monitored constantly.

Topology: cost-effective protocol conversion

Protocol conversion from IEC 60870-5-104, IEC 60870-5-101, Modbus/RTU, Modbus/TCP to IEC 60870-5-104 or IEC 60870-5-101

PHOENIX CONTACT Ltd

21 Bell Road South
Lower Hutt, Wellington

Phone (+64) 4 912 2892
Fax (+64) 4 566 9219
Toll Free (Local)
0508 474 636

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close