Solution for programming solar projects

Overview

Solarworx software library  

Solarworx software library

  • For the reliable operation of photovoltaics systems, all components must withstand challenging conditions.
  • Ready-made function blocks support simple startup of inverters or energy measuring devices.
  • System integrators and users benefit from SunSpec®-compatible function blocks.

Application

In order to guarantee the cost effectiveness of photovoltaics systems, all components must reliably withstand challenging conditions over long periods of time. However, even the best hardware can only be commissioned in a straightforward way, without errors, if the required software is fully developed and tested.

Existing function blocks enable the use of different inverters or energy measuring devices without laborious analysis of the protocols. Thus, when it comes to programming, the focus can be placed on data processing and communication.

Solution

Function blocks in Solarworx  

Ready-made function blocks simplify implementation of photovoltaics projects

Phoenix Contact provides software libraries specially for photovoltaic systems, which are continuously expanded with functions.

Ready-made function blocks enable straightforward communication with inverters. For example, they enable general inverter information, such as serial numbers or the inverter type, to be read out. Furthermore, photovoltaic tracking systems can also be controlled and all standard AC and DC measuring values determined, e.g., momentary feed-in power or yield. Even acquiring inverter-specific event and status messages is no problem. The portfolio is completed with function blocks and a program template for controlling the reactive power feeding of a photovoltaic system.

Phoenix Contact supports system integrators and users that use the SunSpec® open standard, with function blocks compatible with this. Official certification, by the SunSpec® user organization, will take place over the course of 2016.

The SunSpec® Alliance is a global user organization of over 70 participants from the solar industry. Its objective is to define communication standards that enable Plug and Play solutions. This reduces the costs and complexity of solar-powered systems and makes them more attractive to investors.

Your advantages

  • Reduced engineering, thanks to preprogrammed function blocks
  • Reliable operation of the photovoltaics system, thanks to comprehensive function block tests
  • Flexibility, thanks to the international IEC 61131 programming standard
  • Continuously increasing scope of functions, thanks to regular extensions of the block library

Products

DescriptionTypeOrder number
License-free software libraries for PC Worx that have been specifically developed for the implementation of photovoltaics projectsSOLARWORX2403108
SolarAdvanced block library for communication with devices made by other manufacturers, license key on SD cardSD FLASH 2GB APPLIC A2701190
SolarAdvanced and SolarControl block libraries for controlling reactive power, license key on SD cardSD FLASH 2GB SOL-PWR-CTR2400182
DescriptionTypeOrder number
License-free software libraries for PC Worx that have been specifically developed for the implementation of photovoltaics projectsSOLARWORX
SolarAdvanced block library for communication with devices made by other manufacturers, license key on SD cardSD FLASH 2GB APPLIC A
SolarAdvanced and SolarControl block libraries for controlling reactive power, license key on SD cardSD FLASH 2GB SOL-PWR-CTR

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495
Referrer:

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close