Back to overview

Network safety solutions

Safety without a safety PLC

SafetyBridge Technology

The easiest way to integrate safety in your system: intelligent, safe I/O modules with SafetyBridge technology. Here the safety function is processed directly in the I/O modules. This eliminates the need for the safety controller and the safe fieldbus system.

SafetyBridge technology means that the input and output modules exchange safety-related signals with one another. Since the modules process the safety functions themselves, the standard control system and network are only used as a transport medium.

Without a safety controller or safe fieldbus system this is an inexpensive solution for functional safety in standard applications.

SafetyBridge I/O modules are not only flexible when it comes to positioning them in a network, they are also compatible with all common bus systems.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close