Back to overview

Safety devices

PSR safety devices

PSR safety devices

If you only require a few safety functions in your machine, with one device, one function – our safety devices are the ideal solution.

PSR safety devices from Phoenix Contact can be individually adapted to your requirements. You can select the required functions, such as emergency stop or two-hand control, and simply add the devices to the master safety relay.

This results in a high degree of flexibility, plus quick and easy construction of your safety system.

The advantage for you is that you can save extensive cabling work with the PSR-TBUS DIN rail connector. Up to ten modules with a total of 42 contacts can be easily snapped onto the DIN rail connector, establishing the connection to the master relay.

Thanks to automatic operating mode detection, you can install functional safety without any configuration effort.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close