Press-in technology

Mounting without soldering? Press-in technology makes this possible. This mounting type is characterized by easy mounting and high holding forces.

Your advantages

  • No temperature load on connection components, thanks to mounting without soldering
  • High holding forces: pins make gas-tight contact in the metal-plated drill holes
  • Efficient assembly process: press-in method using toggle press or pneumatic press

Basics

Automated press-in method of PCB terminal blocks  

Automated press-in method

Press-in technology offers an alternative to THR or SMT solder mounting, especially when the PCB and its components should not be subjected to thermal loads.

The solder-free connection is established by pressing the press-in pins of the component to be mounted into metal-plated holes on the PCB. In the simplest case, a toggle press is used. Pneumatic presses are used for automated assembly processes.

With the press-in method, the outer edges of the special pin contour cut into the metal plating, thereby ensuring gas-tight electrical contacting.

Find the right solution for you in no time at all

All PCB connections for press-in technology can be found via the link below.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close