Push-lock connection

Push-lock connection

With tilting lever

Wire solid and stranded conductors easily and without the need for tools.

The push-lock spring enables easy and tool-free conductor connection with or without ferrules by means of the one-hand tilting lever.

Your advantages

  • Time-saving conductor connection by means of tool-free tilting lever principle or direct plug-in technology
  • Safe wiring and operation, thanks to color-coded actuating lever
  • Easy conductor release without tools

Simply insert the conductor in the open terminal point and connect it securely by actuating the tilting lever via the push-lock spring. Alternatively, solid or stranded conductors with ferrules can also be inserted directly if the lever is closed.

The color-coded tilting lever with the push-lock principle enables fast and secure conductor connection.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close