Back to overview

1800 and 1900 series Unmanaged Switches

Two Unmanaged Switches with a 19“ 

The 1800 and 1900 series of Unmanaged Switches enable the connection of up to 24 network devices, thanks to their high port density. With their 19" design, the devices are ideally suited for use in data processing centers and control rooms.

Simple LED diagnostics

Diagnostic LEDs in the 19“  

LEDs in the switch enable simple connection diagnostics

The 1800 and 1900 series of Unmanaged Switches feature two LEDs on each of the 24 ports for port activity diagnostics. Along with the current transmission speed, they also display an active data flow on the port. Thus, the user can see at a glance whether a connection, e.g. due to a faulty cable, has been interrupted.

Power supply adapted to the mounting location

19“  

The 1800 and 1900 series of Unmanaged Switches are operated with alternating current, which is suitable for use in 19" cabinets

The 1800 and 1900 series of Unmanaged Switches are operated with alternating current via the supplied power cable. They are therefore different to DIN rail switches and are therefore ideally suited for mounting in server cabinets with 19" slots. An additional 24 V /48 V DC power supply unit is therefore not necessary.

Overview of FL SWITCH 1800 and 1900

 FL SWITCH 1800FL SWITCH 1900
Transmission speed10/100 Mbps10/100/1000 Mbps
Power supply100 V AC ... 240 V AC100 V AC ... 240 V AC
Temperature range0°C … 60°C0°C … 60°C
Degree of protectionIP20IP20
Special features

19" design

QoS

19" design

QoS
ApprovalsCE, UL, KCCE, UL

Click here to view the product list for the 1800 and 1900 series of Unmanaged Switches.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495