UCS universal housings

UCS universal housings for embedded systems

Versatility given form

Ideal for embedded systems: optimum protection for printed-circuit boards in standard form factors.

Back to Field housings

Category

Search in UCS universal housings

Show all products in this category

The universal housings from the UCS series are the ideal solution for embedded systems. The IP40 housings reliably protect printed-circuit boards in standard form factors from external influences. Removable side panels enable modular housing solutions in custom heights. The UCS series is characterized by flexible PCB mounting and a wide range of possible applications.

Your advantages

  • Modular system for superior adaptivity and simple storage
  • Integrated or flexible PCB mounting for variable electronics solutions
  • Custom interfaces for versatile electronics solutions
  • Design-oriented functional corners for appealing look and feel
  • Reduced logistics outlay, thanks to components which are compatible with one another

Modular housing design

Modular housing design  

Modular housing design

The UCS universal electronics housings have a modular configuration and enable easily adaptable solutions for almost all printed-circuit boards in standard form factors.

  • Depth of 47 mm and 67 mm
  • Fixed or flexible PCB mounting
  • Removable side panels for easy processing

Wide range of applications

Wide range of applications  

Wide range of applications

The IP40 housings from the UCS series are designed for a wide temperature range from -40°C to +100°C and are suitable for desktop, wall or DIN rail housings.

  • Material: polycarbonate PC (UL V0)
  • Colors: light gray (RAL 7035) or black (RAL 9005)

Flexible use

Flexible use  

Flexible use

For more universal use – even in the control cabinet – UCS electronics housings are the ideal solution, thanks to DIN rail adapters and other accessories such as feet and wall brackets.

  • DIN rail adapters with a lateral length of 125 mm or 145 mm
  • Feet for all 47 mm versions
  • Feet can also be used as wall brackets
  • Feet and wall brackets available in various colors

Custom interfaces

Versatile PCB connection technology  

Versatile PCB connection technology

Thanks to proven PCB connection technology, you can easily implement custom interfaces for signals, data or power. This turns a single-board computer into a versatile electronics solution.

  • PCB terminal blocks and PCB connectors (wire-to-board)
  • PCB connectors (board-to-board)
  • M12 circular connectors
  • Data connectors for copper and fiber optics

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Electronics housings

Service

UCS universal electronics housings

The ideal solution for embedded systems

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close