Trusted Wireless 2.0 Serial

Network serial interfaces wirelessly

Network serial interfaces wirelessly

Transmit serial data reliably even in difficult environments with Radioline.

Back to Wireless Serial

Category

Search in Trusted Wireless 2.0 Serial

Show all products in this category

Network your RS-232/RS-485 serial interfaces easily using wireless technology – with Radioline from Phoenix Contact. Whether a serial I/O device or several controllers – Trusted Wireless 2.0 technology also ensures reliable transmission in harsh industrial environments, whatever the protocol type.

Your advantages

  • Range of up to several kilometers – thanks to adjustable data rates
  • High degree of reliability, thanks to new Trusted Wireless 2.0 technology, AES encryption, frequency hopping method, and coexistence management
  • Flexible network construction – Radioline supports both point-to-point connections and complex mesh networks with up to 250 devices
  • User-friendly and comprehensive remote diagnostics for the wireless network with diagnostics software

Everything at a glance with the user-friendly diagnostics software

Diagnostics software  

Configuration with PSI-CONF software

PSI-CONF software can be used to configure the Trusted Wireless 2.0 Serial devices efficiently for serial data transmission. Thanks to the clear menu interface and self-explanatory startup wizard the devices can be started up quickly.

The diagnostics software records the status of the wireless connection, the RSSI signal strength, the I/O status of network devices, and other data. All network devices can be monitored easily via the master.

Furthermore, advanced network settings can be made via the software. These include, for example, hiding frequency bands and WLAN channels for interference-free parallel operation.

Use in mesh networks

Wireless transmission of serial interfaces  

Wireless transmission of serial interfaces

Connect your controller to serial field devices – easily using wireless technology: from simple point-to-point transmission to high-performance mesh networks.

The slaves are connected directly via repeater slave intermediate stations. Up to 250 repeater slaves can be connected one after the other in order to extend the wireless path or to integrate several repeater slaves.

Serial I/O devices or I/O extension modules can also be connected to the repeater slave intermediate stations. In the event that a connection in the network fails, information is redirected via another network node (roaming).

Self-organization and self-healing keep the network stable, each device has multiple communication paths.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Service


Serial data transmission

Find out how to make settings for serial data transmission.


Advanced configuration

Find out how to make advanced settings and perform firmware updates.


Comprehensive diagnostic options

Find out how to monitor wireless stations and networks and how to monitor events.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close