Test adapters for charging systems

Charging system test adapters

Practical test equipment

Test your charging infrastructure with our test adapters.

Back to Charging systems

Category

Search in Test adapters for charging systems

Show all products in this category

As a counterpart to AC and DC Vehicle Connectors, Phoenix Contact provides test adapters which are shaped like the Vehicle Inlets in accordance with the applicable standards. They can be used to perform developmental testing with your charging station under laboratory conditions and simulations reflecting everyday use. The test adapters can also be used for other analyses on the infrastructure side.
If you are looking for Vehicle Inlets for installation in an electric vehicle, you'll find a link to Phoenix Contact E-Mobility GmbH under FURTHER INFORMATION.

Your advantages

  • Perform charging station tests with simulations reflecting everyday use of the charging process and the locking process
  • Uniform, space-saving installation space of all Phoenix Contact Vehicle Connector test adapters
  • Integrated interlock during charging with lock detection
  • Manual emergency release of the locking actuator
  • Production in accordance with ISO/TS 16949

Vehicle Connector test adapters

Vehicle Connector test adapters  

Vehicle Connector test adapters

As a counterpart to AC and DC Vehicle Connectors, Phoenix Contact provides test adapters which are shaped like the Vehicle Inlets in accordance with the applicable standards. They can be used to perform developmental testing with your charging station under laboratory conditions and simulations reflecting everyday use. The test adapters can also be used for other analyses on the infrastructure side.
If you are looking for Vehicle Inlets for installation in an electric vehicle, you'll find a link to Phoenix Contact E-Mobility GmbH under FURTHER INFORMATION.
The following performance variants are available for the CCS Type 1 and CCS Type 2 charging standards for your laboratory requirements:

125 A / 850 V DC (metric)
200 A / 850 V DC (metric)

Combined with:

20 A / 250 V AC (metric)
20 A / 480 V AC (metric)
32 A / 250 V AC (metric)
32 A / 480 V AC (metric)

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close