Back to overview

DIN rails

DIN rails/protective conductor busbars, extract from IEC 60947-7-2 / EN 60947-7-2 / DIN EN 60947-7-2 / VDE 0611-3

Phoenix Contact typeRail profileMaterial

Short-circuit withstand capability
= E CU conductor

[mm2]*

Short-time withstand current
1 s

[kA]

Maximum permissible thermal
nominal current for PEN function

[A]

NS 15 UNPERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15 PERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15-AL PERF 2000MMDIN rail, dimensions acc. to EN 60715 – 15 x 5.5Aluminum161.9276
NS 32 UNPERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32 PERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32-CU/35 QMM UNPERF 2000MMG-profile rail, dimensions acc. to EN 60715 – G 32Copper12014.4269
NS 32-CU/120 QMM UNPERF 2000MMG-profile rail, similar to EN 60715 – G 32Copper15018.0309
NS 35/7,5 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 PERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 V2A UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Copper506.0150
NS 35/7,5-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Aluminum354.2125
NS 35/15-2,3 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 15Steel506.0* *
NS 35/15 UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Copper9511.4232
NS 35/15-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Aluminum708.4192
Phoenix Contact typeRail profileMaterial

Short-circuit withstand capability
= E CU conductor

[mm2]*

Short-time withstand current
1 s

[kA]

Maximum permissible thermal
nominal current for PEN function

[A]

NS 15 UNPERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15 PERF 2000MMDIN rail, acc. to EN 60715 – 15 x 5.5Steel101.2* *
NS 15-AL PERF 2000MMDIN rail, dimensions acc. to EN 60715 – 15 x 5.5Aluminum161.9276
NS 32 UNPERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32 PERF 2000MMG-profile rail, acc. to EN 60715 – G 32Steel354.2* *
NS 32-CU/35 QMM UNPERF 2000MMG-profile rail, dimensions acc. to EN 60715 – G 32Copper12014.4269
NS 32-CU/120 QMM UNPERF 2000MMG-profile rail, similar to EN 60715 – G 32Copper15018.0309
NS 35/7,5 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 PERF 2000MMDIN rail, acc. to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5 V2A UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Steel161.92* *
NS 35/7,5-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Copper506.0150
NS 35/7,5-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 7.5Aluminum354.2125
NS 35/15-2,3 UNPERF 2000MMDIN rail, acc. to EN 60715 – 35 x 15Steel506.0* *
NS 35/15 UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15 ZN PERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Steel253.0* *
NS 35/15-CU UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Copper9511.4232
NS 35/15-AL UNPERF 2000MMDIN rail, similar to EN 60715 – 35 x 15Aluminum708.4192

* Cross sections calculated according IEC 60439-1 / EN 60439-1 / DIN EN 60439-1 / VDE 0660-500.
* * Protective conductor busbars made of steel may not be used for the PEN function.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close