Back to overview

Backup fuse included

Do you want surge protection and an arrester backup fuse in a single device? We can provide you with a combined solution.

Combination for 60 mm rails

VAL-CP-MOSO from Phoenix Contact with backup fuse and mounting base  

Surge protection with backup fuse for 60 mm rail systems

VAL-CP-MOSO are universal surge arresters with a high level of immunity to short-circuiting. You can install the arresters in all standard 60 mm rail systems.

  • Maximum safety with minimal installation time. This is achieved by combining coordinated arrester backup fuses on a narrow mounting base that is just 54 mm wide.
  • Just snap on, connect equipotential bonding – and you're done! The status indicator and remote signaling provide information about the effectiveness of the surge protection at all times and at all locations.

 

Combination for DIN rails

VAL-CP-MCB from Phoenix Contact, surge protection with backup fuse  

Surge protection with coordinated backup fuse

All in a single device: VAL-CP-MCB combines a type 2 surge arrester with a coordinated arrester backup fuse.

  • This means for you: double the safety with minimal installation time.
  • Easy planning, whatever the installation environment.
  • The status indicator and remote signaling provide information on the effectiveness of the surge protection at all times and at all locations.
  • Space-saving solutions are available for 5, 4 or 3-conductor systems.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close