Back to overview

Type 1 lightning arrester – for harsh industrial environments

Looking for a particularly rugged type 1 lightning arrester for industrial use? POWERTRAB from Phoenix Contact will meet your high demands.

Lightning protection power package

POWERTRAB from Phoenix Contact is a high-performance type 1 lightning arrester.

  • With a rated voltage of 800 V AC, POWERTRAB can be used in IT networks with 690 V without any problems.
  • It withstands voltage peaks of up to 1960 V AC for several hundred milliseconds.
    The discharge capacity is 35 kA per channel.
  • The rugged housing design, as well as shock values of 25g and vibration values of 5g, make the arrester suitable for use in extreme environments.
  • POWERTRAB has an encapsulated structure and is therefore emission free.
  • Multi-stage function monitoring indicates the status, both optically on the device and via remote indication contacts.
  • Previous damage is detected and indicated.

PHOENIX CONTACT Ltd

Unit 15C, 930 Great South Road
Auckland 1061

Phone: 0508 474 636
Toll Free (Local)
0508 474 636

Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close