Back to overview

Attachment plugs for the socket

Do you want to protect your sensitive devices? Then you need to implement type 3 device protection as the last protection stage. Important requirement: surge protection must already be installed in the sub-distribution.

Retrofitting into existing installations

Attachment plugs with integrated type 3 device protection  

Easy retrofitting with MAINTRAB attachment plugs

Type 3 device protection limits surges to levels that even sensitive termination devices can safely handle.

Installation is very easy: simply plug the MAINTRAB attachment plug into the socket and then the mains plug of the device to be protected into MAINTRAB. Optimum protection is then provided for all connected termination devices.

MAINTRAB with interface protection kills two birds with one stone:
you only need to connect one attachment plug in order to simultaneously protect the power supply and another interface against surge voltages.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurator

Configure products and solutions for your individual application.

Surge protection for building installation

Service

Surge protection for the power supply

Learning module on surge protection for the power supply.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close