Stripping and crimping devices

Stripping and crimping devices

Two functions – one device

Strip and crimp conductors in just one step. Adapting to other cross sections is quick and easy.

Back to Automatic devices

Category

Search in Stripping and crimping devices

Show all products in this category

Whether used on the go or in stationary applications – stripping and crimping devices from Phoenix Contact are extremely quick. You have a cleanly assembled conductor in just one second.

Your advantages

  • Fast cross section change, thanks to the modular design
  • Low cycle time, thanks to perfectly coordinated subprocesses
  • Easy startup, thanks to Plug and Play

Compact and portable – for taped material

CF 3000 stripping and crimping device  

CF 3000 stripping and crimping device

For portable applications, use the compact CF 3000 stripping and crimping device. With this device, you can quickly and safely process bulk ferrules in tape format.

The conductor is stripped in just one step and then pressed with a ferrule.

The automatic device can be adapted to various cross sections in under a minute.

  • For insulated ferrules in the cross section range of 0.25 to 2.5 mm2
  • The automatic device can be converted to various cross sections in under a minute.
  • Can also be used in various locations, thanks to the compact and light design

Robust and stationary – for bulk goods

CF 1000 stripping and crimping device  

CF 1000 stripping and crimping device

For bulk processing, use the sturdy and rugged CF 1000 stripping and crimping device.

The conductor is stripped in just one step and then pressed with a ferrule. You can process up to 1,200 conductors per hour with this automatic device.

  • For insulated ferrules in the cross section range up to 10 mm2
  • Quick conversion to various cross sections, thanks to the modular design
  • Integrated counter to check numbers at a glance

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close