Starter kits for building charging stations and home charging points

Charging technology sets

The perfect introduction to charging technology

Build your AC charging station easily yourself.

Back to Charging technology for e-mobility

Category

Search in Starter kits for charging stations

Show all products in this category

Our starter kits are the perfect introduction to the world of charging technology for electrical engineers. The sets include a plug-and-play combination of all the components an engineer would need to set up private or commercial AC charging stations simply and single-handedly. A verified wiring diagram and corresponding assembly instructions with recommendations for further required components are available to download. This means that no additional development effort is required.

Your advantages:

  • Convenient ordering with just one order number
  • Safe use, thanks to preselected, coordinated components
  • High flexibility, thanks to extensive configuration options
  • Can be networked using standardized communication interfaces
  • Can be set up by the customer in accordance with the verified wiring diagram
  • Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001

Starter kits for private applications

Home starter kit  

Home starter kit

With the Home starter kit, you can choose between versions with an AC charging cable and with an AC infrastructure socket outlet. Each starter kit includes an EVCC Basic AC charging controller, a residual current monitoring module, and a wiring diagram.

  • 3.7 kW with AC charging cable
  • 11 kW with AC infrastructure socket outlet

Starter kits for commercial applications

Twin starter kit  

Twin starter kit

With the Twin starter kit, you can choose between versions with two AC charging cables and with two AC infrastructure socket outlets. Each starter kit includes two EVCC Advanced AC charging controllers, a two-channel residual current monitoring module, and a wiring diagram.

  • 22 kW with two AC charging cables
  • 22 kW with two AC infrastructure socket outlets

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close