Back to overview

Cable routing

Cable routing with hybrid cables

Cable routing with hybrid cables  

Cable routing with hybrid cables

In the simplest case, one cable is introduced per stackable housing. With the aid of an M25 adapter screw connection, cables with a diameter of up to 21 mm can be connected.

Cable routing with separate cables

Cable routing with separate cables  

Cable routing with separate cables

Easy entry for several cables: cable glands with two holes can be used to route thin power and 24 V cables separately into stackable housing.

Cable routing with opposing cables

Cable routing with opposing cables  

Cable routing with opposing cables

Cables with a large diameter can be easily routed into the housing using two cable entries. For example, you can now combine a power cable with an AS-Interface cable or PROFIBUS cable.


Back to overview
Stackable power distribution

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close