Back to overview

Explanation of the product designation for products from the MACX Analog series

The designation found on the product includes information regarding the function, power supply, and connection technology of devices.
The following example shows a breakdown of the designation.

Signal conditioners with functional safety

Example of the product designation structure for products from the MACX Analog series

The MACX MCR-SL-RPSS-2I-2I-SP repeater power supply is used as an example to illustrate the individual segments of the product designation and their meaning:

DescriptionDesignationExplanation
RangeMACX MCR
MACX PL
MACX MCR-EX
MACX PL-EX
Signal conditioners with SIL functional safety
Signal conditioners with PL functional safety
Ex i signal conditioners with SIL functional safety
Ex i signal conditioners with PL functional safety
FunctionSLStandard Line, compact and cost-effective module
Extension 1RPSS
IDS
SD-21
SD-23
SD-24
S-MUX
S-MUX-TB
PTB
Repeater power supply
Output signal conditioner
Solenoid driver, off-load voltage of 21 ≤ x < 22 V DC
Solenoid driver, off-load voltage of 23 ≤ x < 24 V DC
Solenoid driver, off-load voltage of 24 ≤ x < 25 V DC
Multiplexer for the digital connection of HART-compatible field devices
HART connection board
Power and fault signaling module
InputUI
RPSSI
I
2I
T
RTD
TC
NAM
2NAM
Voltage and current input
Repeater power supply and input signal conditioner, current input
Current input
Current input, two-channel
Resistance temperature detector, thermocouples, and mV sources
Resistance temperature detector
Thermocouples and mV sources
NAMUR proximity sensor or switch
NAMUR proximity sensor or switch, two-channel
OutputUI
I
2I
UIREL
R
RO
2RO
T
2T
NAM
YO
HO
25
40
48
60
1S
Voltage and current output
Current output
Two current outputs
Voltage and current output with limit value relay
Potentiometer (resistance)
N/O relay contact
Two N/O relay contacts
Transistor output, passive
Two transistor outputs, passive
Resistive behavior in accordance with EN 60947-5-6
Resistive behavior in accordance with EN 60947-5-6, Yokogawa-compatible
Resistive behavior in accordance with EN 60947-5-6, Honeywell-compatible
Current limitation of 25 mA
Current limitation of 40 mA
Current limitation of 48 mA
Current limitation of 58 mA
One channel HART-transparent
Power supply
UP
LP
24 V DC supply
Universal power (AC/DC wide-range supply)
Loop-powered
Extension 2LFD
HV
ILP
Line fault detection                                                                                                          High voltage (high test voltage)                                                                                        Input loop-powered
Connection
SP
Screw connection
Push-in Technology
Configuration
NC
C
Not configured, standard configuration
Not configured, standard configuration
With order configuration, can be modified

Back to overview
Further information

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

Configurators

Configure products and solutions for your individual application.

Signal conditioners and measuring transducers

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close