Sockets and service interfaces

Sockets and service interfaces

Reliable maintenance

Our product range is varied: you'll find the right hardware for maintenance, servicing, and diagnostics.

Back to Installation and mounting material

Category

  • Product list Sockets
    Sockets

    Control cabinet sockets with various connector geometries for universal use and numerous additional functions.

Search in Sockets and service interfaces

Show all products in this category

Maximum possible flexibility for various applications: use the service interface from Phoenix Contact in control cabinets, infrastructure components, and devices in harsh industrial environments.

Your advantages

  • Rugged and temperature resistant, thanks to versions with IP65 protection
  • Space saving, thanks to the modular design
  • Comprehensive product range: large choice of data and socket inserts
  • Reliable signal transmission – 360° shielding in environments with electromagnetic interference

Various connection options

Front plate with socket, USB, and RJ45 inserts  

Front plate with socket, USB, and RJ45 inserts

Service interfaces make maintenance, servicing, and diagnostics even easier. The rugged mounting frames with IP65 protection enable use in harsh industrial environments. The front plates offer numerous connection options in a confined space, as different contact inserts can be freely combined.

Service interfaces are available with the following inserts:

  • D-SUB 09
  • RJ45
  • USB
  • Sockets
  • SCRJ coupling

Control cabinet sockets for universal use

Control cabinet sockets  

Control cabinet sockets for international requirements

The EO control cabinet sockets can be used internationally with eleven different plug geometries for control cabinet or systems manufacturing. Additional functions such as LED displays, fuses, switches or circuit breakers expand your usage options.

You can choose to wire the sockets with Push-in or screw connection technology. The procedure for mounting the sockets is also extremely flexibly: either latch them onto the DIN rail, or use screws or adhesive. In combination with the adapter plate, sockets can also be built into the service interfaces.

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close