Solid-state contactors

Wear-free switching

Wear-free switching

Solid-state contactors – silent and reliable for every AC voltage network.

Back to Electronic switchgear and motor control

Category

Search in Solid-state contactors

Show all products in this category

Rugged, durable, and fast – solid-state contactors from Phoenix Contact combine the definitive properties of high-quality solid-state contactors. They are available as single or three-phase devices, and also with reversing function depending on the type. With a practically unlimited service life, resistance to vibrations and harmful substances, they can be used anywhere.

Your advantages

  • Reliable and fast switching, thanks to wear-free electronics
  • Rugged – resistant to shocks and vibrations
  • Easy wiring, thanks to integrated locking circuit and load wiring

Switching large AC loads

Solid-state contactors – the ideal solution for your application  

Solid-state contactors – the ideal solution for your application

Error-free switching in the power supply network: solid-state contactors from Phoenix Contact only switch in zero crossing mode. This means that no high-frequency disturbing pulses are generated. In addition:

  • Easy control – with versions with 24 V DC or 230 V AC input voltage.
  • Integrated locking circuit and load wiring.
  • In the event that the module overheats, an optional thermal fuse shuts it down.

 

Solid-state contactors for every application

Solid-state contactors switch motors, e.g., in production systems  

Solid-state contactors switch motors, e.g., in production systems

Solid-state contactors are used in many areas:

  • Production machines
  • Temperature controllers
  • Conveying systems
  • Light and lighting systems
  • Slides
  • Separating filters
  • Ship steering gear

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close