Back to overview

Individual automation – with pre-configured switches

The FL NAT SMN 8TX combines switch mechanisms at Layer 2 level and routing at Layer 3 level. This means that you can work cost-effectively and efficiently as the highly functional switch is particularly narrow and also saves installation and configuration time.

Customer-specific configuration

Switch with NAT routing function and MEM PLUG that can be plugged on  

Easy pre-configuration – with the MEM PLUG

All-round flexibility: using a replaceable memory medium, the MEM PLUG, the FL NAT SMN 8TX can be pre-configured individually. You therefore receive a device that is tailored to your requirements.

For example, you can save time with the MEM PLUG by pre-configuring various functions:

  • Enable 1:1 NAT function
  • Assign static LAN IP as 192.168.10.10
  • Set the speed to 100 Mbps by default

 


Back to overview

PHOENIX CONTACT Ltd

Unit 15C, 906-930 Great South Road, Penrose
Auckland 1061
New Zealand

Phone: 0508 474 636
Toll Free (Local)
09 950 8495

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close